IESNA:LM-63-2002
[TEST]P1504001
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM6-03-LS-FS-010-XXXX-BRSS-XX-OC (3000K-1200LM)
[LUMINAIRE]PrentaLux Fluxyn SM6 SURFACE MOUNT, DISC, OPEN CYLINDER, BRASS REFLECTOR
[MORE]LIGHT LEVEL 3 - 1200 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 3000K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1148
TILT=NONE
1 -1 1 37 1 1 1 -1.166667 -1.166667 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
587.7 587.7 587.7 586 577.5 565.7 548.8 530.1 511.5 491.2
470.8 445.4 421.7 396.3 372.6 347.2 321.8 294.7 267.6 240.5
213.4 188 160.9 135.5 111.8 91.5 76.2 67.7 61 52.5
44 35.6 27.1 18.6 11.9 5.1 0
